IESNA:LM-63-2002
[TEST]P735895
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2308-143-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/24/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DRP-S865D935-X4F0-XX-UDD-W-W
[LUMINAIRE]DEFINE 2 DIRECT RECESSED WITH WALL WASH OPTIC
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_LIFETIME_TM21_2021]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3276
TILT=NONE
1 -1 1 55 9 1 1 4 0.14 0
1 1 35
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22.5 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 22.5 45 67.5 90 112.5 135 157.5 180
1609.9 1698.4 1797.9 1918.5 2015.9 2103.3 2204 2244.9 2273.7 2285.9
2275.9 2252.7 2208.4 2139.8 2077.9 2008.2 1910.8 1830 1755.9 1697.3
1612.1 1541.3 1448.3 1437.3 1367.5 1328.8 1274.6 1234.8 1196.1 1156.2
1123 1046.7 982.5 915 840.9 766.8 683.8 597.5 523.3 450.3
392.8 353 308.7 268.9 236.8 203.6 172.6 140.5 114 87.4
64.2 42 24.3 10 0
1609.9 1689.5 1780.2 1876.5 1978.3 2079 2154.2 2214 2261.5 2275.9
2280.4 2263.8 2232.8 2194.1 2134.3 2073.4 1998.2 1924.1 1862.1 1783.6
1711.6 1643 1537.9 1513.6 1448.3 1395.2 1351 1298.9 1258 1210.4
1172.8 1088.7 1010.2 941.6 876.3 807.7 735.8 663.9 583.1 510.1
439.3 383.9 333 289.9 251.2 214.6 181.5 148.3 119.5 91.8
65.3 44.3 25.4 11.1 0
1609.9 1650.8 1719.4 1792.4 1866.5 1944 2006 2075.7 2131 2170.8
2199.6 2215.1 2221.7 2217.3 2205.1 2185.2 2148.7 2121 2071.2 2021.4
1966.1 1915.2 1830 1807.9 1755.9 1691.7 1634.2 1574.4 1516.9 1470.4
1411.8 1292.3 1182.8 1083.2 998 915 840.9 776.7 704.8 641.7
578.7 516.7 455.8 398.3 338.6 286.6 236.8 192.5 151.6 111.7
79.7 52 28.8 12.2 0
1609.9 1653 1689.5 1721.6 1754.8 1796.8 1838.9 1866.5 1911.9 1930.7
1959.5 1992.7 2015.9 2025.9 2048 2054.6 2062.4 2066.8 2063.5 2055.7
2052.4 2041.4 2020.3 2013.7 1992.7 1972.8 1944 1923 1888.7 1862.1
1826.7 1742.6 1648.6 1550.1 1452.7 1338.8 1234.8 1127.5 1023.4 926.1
824.3 726.9 637.3 556.5 474.7 397.2 327.5 263.3 208 152.7
107.3 68.6 37.6 14.4 0
1609.9 1624.2 1624.2 1622 1616.5 1612.1 1604.3 1594.4 1589.9 1582.2
1570 1554.5 1540.2 1531.3 1515.8 1498.1 1477.1 1466 1448.3 1424
1401.8 1386.4 1352.1 1342.1 1316.7 1304.5 1277.9 1246.9 1224.8 1203.8
1175 1106.4 1042.3 974.8 907.3 844.2 774.5 708.1 645 580.9
520 463.6 411.6 355.2 309.8 264.4 225.7 182.6 146 111.7
79.7 53.1 29.9 13.3 0
1609.9 1592.2 1555.6 1522.4 1490.4 1459.4 1429.5 1395.2 1363.1 1346.5
1312.2 1284.6 1260.2 1232.6 1201.6 1176.1 1147.4 1125.2 1099.8 1075.4
1053.3 1032.3 996.9 989.1 964.8 942.7 922.8 901.7 878.5 858.6
835.4 788.9 739.1 693.7 649.5 607.4 567.6 527.8 491.3 458.1
419.3 381.7 345.2 309.8 274.4 239 203.6 170.4 136.1 106.2
76.3 52 29.9 14.4 0
1609.9 1562.3 1493.7 1437.3 1394.1 1352.1 1314.4 1266.9 1224.8 1203.8
1168.4 1136.3 1114.2 1086.5 1061.1 1034.5 1010.2 989.1 958.2 934.9
912.8 896.2 859.7 847.5 827.6 814.3 793.3 776.7 764.5 745.7
729.1 689.3 657.2 620.7 588.6 557.6 526.7 496.8 465.8 435.9
401.6 370.7 339.7 307.6 273.3 239 204.7 173.7 140.5 110.6
81.9 54.2 32.1 14.4 0
1609.9 1543.5 1477.1 1407.4 1362 1307.8 1261.3 1209.3 1189.4 1145.2
1117.5 1084.3 1064.4 1029 1003.5 971.4 950.4 918.3 895.1 878.5
855.3 833.1 812.1 799.9 785.6 766.8 750.2 733.6 719.2 700.4
687.1 650.6 619.6 596.4 569.8 544.4 520 492.4 464.7 435.9
405 372.9 344.1 314.2 283.2 250.1 218 184.8 150.5 119.5
86.3 57.5 32.1 12.2 0
1609.9 1528 1456.1 1404.1 1346.5 1290.1 1237 1191.6 1168.4 1121.9
1088.7 1056.6 1040 998 977 947.1 918.3 897.3 875.2 855.3
835.4 815.4 787.8 780 762.3 746.8 731.4 710.3 697.1 679.3
668.3 639.5 614.1 591.9 570.9 546.6 520 494.6 466.9 438.1
409.4 378.4 349.6 319.8 289.9 255.6 222.4 189.2 153.8 119.5
86.3 57.5 31 13.3 0
